3.3.5.1 ICSP Target Connection
Using the RJ-45 connector, the MPLAB ICE 4 In-Circuit Emulator is connected to the target device with a modular interface (6 or 8 conductor) cable. If the 6-pin cable is used, connections 7 (TMS) and 8 (TDI) are not available. The pin numbering for the connector is shown from the bottom of the target PCB in the figure below.
Using the Single In-Line (SIL) connector, the MPLAB ICE 4 In-Circuit Emulator is connected to the target device with a ribbon interface (6 or 8 conductor) cable. If the 6-pin cable is used, connections 7 (TMS) and 8 (TDI) are not available. The pin numbering for the connector is shown from the target PCB in the figure below.