3.3.8.5 PIC32 Instruction Trace - Target ICSP Connection
As an alternate way of tracing, you can use an existing ICSP connector on your target board. Connect these lines from the PIC32 Trace Adapter Board 14-pin connector to a Target ICSP SIL connector:
| PIC32 Trace adapter board | Target Board ICSP SIL (PICkit) interface | ||
|---|---|---|---|
| Pin Number | Signal Name | Pin Number | Signal Name |
| 11 | TVPP_IO | 1 | MCLR |
| 14 | TVDD_PWR | 2 | VDD_PWR |
| 2/4/6/8/10 | GND | 3 | GND |
| 5 | TPGD_IO | 4 | PGD |
| 9 | TPGC_IO | 5 | PGC |