3.3.8.1 PIC32 Instruction Trace - 14-pin EJTAG Connection
Below are tables for the 14-pin EJTAG connection on the adapter board and at the target. The trace port connections are discussed in the following topics.
| Pin | Function | Pin | Function |
|---|---|---|---|
| 1 | NC | 2 | GND |
| 3 | TDI | 4 | GND |
| 5 | TPGD | 6 | GND |
| 7 | TMS | 8 | GND |
| 9 | TPGC | 10 | GND |
| 11 | TVPP | 12 | Key |
| 13 | NC | 14 | TVDD_PWR |