34.2.1 ATmega48PB/88PB DC Characteristics
| Symbol | Parameter | Condition | Min. | Typ.(2) | Max. | Units | |
|---|---|---|---|---|---|---|---|
| ICC | Power Supply Current(1) | Active 1 MHz, VCC = 2V | T = 85°C | 0.21 | 0.5 | mA | |
| T = 105°C | 0.21 | 0.6 | |||||
| Active 4 MHz, VCC = 3V | T = 85°C | 1.27 | 2.5 | ||||
| T = 105°C | 1.27 | 2.75 | |||||
| Active 8 MHz, VCC = 5V | T = 85°C | 4.61 | 9 | ||||
| T = 105°C | 4.61 | 10 | |||||
| Idle 1 MHz, VCC = 2V | T = 85°C | 0.035 | 0.15 | ||||
| T = 105°C | 0.035 | 0.17 | |||||
| Idle 4 MHz, VCC = 3V | T = 85°C | 0.22 | 0.7 | ||||
| T = 105°C | 0.22 | 0.8 | |||||
| Idle 8 MHz, VCC = 5V | T = 85°C | 0.84 | 2.7 | ||||
| T = 105°C | 0.84 | 3 | |||||
| Power-save mode(3) | 32kHz TOSC enabled, VCC = 1.8V | T = 85°C | 1.42 | μA | |||
| T = 105°C | 1.42 | ||||||
| 32kHz TOSC enabled, VCC = 3V | T = 85°C | 1.62 | |||||
| T = 105°C | 1.62 | ||||||
| Power-down mode(3)(4) | WDT enabled, VCC = 3V | T = 85°C | 2.62 | 8 | |||
| T = 105°C | 2.62 | 10 | |||||
| WDT disabled, VCC = 3V | T = 85°C | 0.53 | 2 | ||||
| T = 105°C | 0.53 | 5 | |||||
Note:
- Values with “Minimizing Power Consumption” enabled (0xFF).
- Typical values at 25°C. Maximum values are test limits in production.
- The current consumption values include input leakage current.
- No clk is applied to the pad during power-down mode.