34.2.2 ATmega168PB DC Characteristics
| Symbol | Parameter | Condition | Min. | Typ.(2) | Max. | Units | |
|---|---|---|---|---|---|---|---|
| ICC | Power Supply Current(1) | Active 1MHz, VCC = 2V | T = 85°C | 0.35 | 0.5 | mA | |
| T = 105°C | 0.35 | 0.6 | |||||
| Active 4MHz, VCC = 3V | T = 85°C | 0.9 | 2.5 | ||||
| T = 105°C | 0.9 | 2.75 | |||||
| Active 8MHz, VCC = 5V | T = 85°C | 5.0 | 9 | ||||
| T = 105°C | 5.0 | 10 | |||||
| Idle 1MHz, VCC = 2V | T = 85°C | 0.06 | 0.15 | ||||
| T = 105°C | 0.06 | 0.2 | |||||
| Idle 4MHz, VCC = 3V | T = 85°C | 0.37 | 0.7 | ||||
| T = 105°C | 0.37 | 0.8 | |||||
| Idle 8MHz, VCC = 5V | T = 85°C | 1.4 | 2.7 | ||||
| T = 105°C | 1.4 | 3 | |||||
| Power-save mode(3) | 32kHz TOSC enabled, VCC = 1.8V | T = 85°C | 1.38 | μA | |||
| T = 105°C | 1.38 | ||||||
| 32kHz TOSC enabled, VCC = 3V | T = 85°C | 1.54 | |||||
| T = 105°C | 1.54 | ||||||
| Power-down mode(3)(4) | WDT enabled, VCC = 3V | T = 85°C | 2.43 | 8 | |||
| T = 105°C | 2.43 | 10 | |||||
| WDT disabled, VCC = 3V | T = 85°C | 0.21 | 2 | ||||
| T = 105°C | 0.21 | 5 | |||||
Note:
- Values with Minimizing Power Consumption enabled (0xFF).
- Typical values at 25°C. Maximum values are test limits in production.
- The current consumption values include input leakage current.
- No clock is applied to the pad during power-down mode.