4.18.2 Program Counter Sampling
This trace source involves a sample system that reads out the program counter of the device periodically and can then be used to graph where execution time is being spent, based on some statistical average.
This trace source involves a sample system that reads out the program counter of the device periodically and can then be used to graph where execution time is being spent, based on some statistical average.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.