5.4.3 QT600
QT600 has only one setting, the VTarget voltage. This voltage can be set to five fixed voltages: 0, 1.8, 2.7, 3.3, and 5V. Press the Write button to apply the changes.
The actual VTarget value is read back automatically when pressing the Write button. It is also possible to read it back manually using the Read button.