4.10.4 Adding Information to a Watch Window
If you want to continue to watch a variable, you can add the variable to the Watch window from a DataTip.
To Add a Variable to the Watch Window
- Right click a DataTip, and then click Add Watch
The variable is added to the Watch window. If you use an edition that supports multiple Watch windows, the variable adds to Watch 1.