31.7.7 MEM2MEM Write Protection Mode Register

Name: MEM2MEM_WPMR
Offset: 0x18
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 WPKEY[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 WPKEY[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 WPKEY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
       WPITENWPEN 
Access R/WR/W 
Reset 00 

Bits 31:8 – WPKEY[23:0] Write Protection Key

ValueNameDescription
0x4D454D PASSWD

Writing any other value in this field aborts the write operation of the WPEN, WPITEN bits.

Always reads as 0.

Bit 1 – WPITEN Write Protection Interruption Enable

ValueDescription
0

Disables the write protection on interrupt registers if WPKEY corresponds to 0x4D454D (“MEM” in ASCII).

1

Enables the write protection on interrupt registers if WPKEY corresponds to 0x4D454D (“MEM” in ASCII).

Bit 0 – WPEN Write Protection Configuration Enable

See Section 7. “Register Write Protection” for the list of registers that can be write-protected.

ValueDescription
0

Disables the write protection on configuration registers if WPKEY corresponds to 0x4D454D (“MEM” in ASCII).

1

Enables the write protection on configuration registers if WPKEY corresponds to 0x4D454D (“MEM” in ASCII).