31.7.2 MEM2MEM Mode Register
This register can only be written if the WPEN bit is cleared in the MEM2MEM Write Protection Mode Register.
| Name: | MEM2MEM_MR |
| Offset: | 0x04 |
| Reset: | 0x00000002 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TSIZE[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 0 | |||||||
Bits 1:0 – TSIZE[1:0] Transfer Size
| Value | Name | Description |
|---|---|---|
| 0x0 | T_8BIT | The buffer size is defined in bytes. |
| 0x1 | T_16BIT | The buffer size is defined in half-words (16-bit). |
| 0x2 | T_32BIT | The buffer size is defined in words (32-bit). Default value. |