31.7.1 MEM2MEM Transfer Holding Register

Name: MEM2MEM_THR
Offset: 0x00
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 THDATA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 THDATA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 THDATA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 THDATA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – THDATA[31:0] Transfer Holding Data

Must be written by the PDC transmit channel and read by the PDC receive channel.