31.7.6 MEM2MEM Interrupt Status Register

Name: MEM2MEM_ISR
Offset: 0x14
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       RXBUFFRXEND 
Access RR 
Reset 00 

Bit 1 – RXBUFF Buffer Full

ValueDescription
0

The signal Buffer Full from the PDC receive channel is inactive.

1

The signal Buffer Full from the PDC receive channel is active.

Bit 0 – RXEND End of Transfer

ValueDescription
0

The End of Transfer signal from the PDC receive channel is inactive.

1

The End of Transfer signal from the PDC receive channel is active.