31.7.5 MEM2MEM Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: MEM2MEM_IMR
Offset: 0x10
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       RXBUFFRXEND 
Access RR 
Reset 00 

Bit 1 – RXBUFF Buffer Full Interrupt Mask

Bit 0 – RXEND End of Transfer Interrupt Mask