29.4.2.1 Code Read Optimization
Code read optimization is enabled if the bit EEFC_FMR.SCOD is cleared.
A system of 2 x 128-bit buffers is added in order to optimize sequential
code fetch.
Note: Immediate consecutive code read accesses are not mandatory to benefit from
this optimization.
The sequential code read optimization is enabled by default. If the bit EEFC_FMR.SCOD is set, these buffers are disabled and the sequential code read is no longer optimized.
Another system of 2 x 128-bit buffers is added in order to optimize loop code fetch. See Code Loop Optimization for more details.
Note: When FWS is equal to 0, all the accesses are performed in a single-cycle
access.
Note: When FWS is between 1 and 3, in case of sequential reads, the first access takes (FWS
+ 1) cycles. The following accesses take only one cycle.