21.5.14 Programmable Slew Rate

Each input can be configured for slew rate control. Slew rate control can be configured in the field SLEWRATE of PIO_CFGRx if the corresponding line is configured in User-Access mode or PIO_P_CFGRx for Privileged-Access mode I/O lines. For details, refer to the section “Electrical Characteristics”.