21.5.13 Programmable Schmitt Trigger

It is possible to configure each input for the Schmitt trigger. The Schmitt trigger can be enabled by setting PIO_CFGRx.SCHMITT if the corresponding line is configured in User-Access mode or PIO_P_CFGRx for Privileged-Access mode I/O lines. By default, the Schmitt trigger is active.