1.2.4.4.11 SYS_CONSOLE_WriteFreeBufferCountGet Function
C
ssize_t SYS_CONSOLE_WriteFreeBufferCountGet(const SYS_CONSOLE_HANDLE handle)Summary
Returns the amount of free space in bytes in the transmit buffer.
Description
This function indicates the number of bytes of free space available in the transmit buffer.
Preconditions
The SYS_CONSOLE_Initialize function should have been called before calling this function. In some cases, application may call this API to know the amount of free buffer space available in the transmit buffer before calling SYS_CONSOLE_Write() API.
Parameters
| Param | Description |
|---|---|
| handle | Handle to the console instance |
Returns
The return value indicates the number of bytes of free space available in the transmit buffer. Returns -1 in case of any error.
Example
ssize_t nFreeSpace; char myBuffer[100]; SYS_CONSOLE_HANDLE myConsoleHandle; // Get the number of bytes of free space available in the transmit buffer. nFreeSpace = SYS_CONSOLE_WriteFreeBufferCountGet(myConsoleHandle); if ((nFreeSpace >= sizeof(myBuffer)) && (nFreeSpace!= -1)) { // Write the application buffer SYS_CONSOLE_Write( myConsoleHandle, myBuffer, sizeof(myBuffer) ); }
Remarks
None.