1.2.4.4.10 SYS_CONSOLE_ReadCountGet Function
C
ssize_t SYS_CONSOLE_ReadCountGet(const SYS_CONSOLE_HANDLE handle)Summary
Returns number of unread bytes available in the receive buffer.
Description
This function indicates the number of unread bytes in the receive buffer.
Preconditions
The SYS_CONSOLE_Initialize function should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| handle | Handle to the console instance |
Returns
The return value indicates the number of bytes of unread data available in the receive buffer. Returns -1 in case of any error.
Example
ssize_t nUnreadBytes; ssize_t nBytesRead; char myBuffer[100]; SYS_CONSOLE_HANDLE myConsoleHandle; // Get the number of bytes available in the receive buffer. nUnreadBytes = SYS_CONSOLE_ReadCountGet(myConsoleHandle); if (nUnreadBytes == -1) { // Handle error } // Read the available data into the application buffer. SYS_CONSOLE_Read( myConsoleHandle, 0, myBuffer, nUnreadBytes );
Remarks
None.