1.2.4.4.16 SYS_CONSOLE_DEFAULT_INSTANCE Macro
C
#define SYS_CONSOLE_DEFAULT_INSTANCE 0
Summary
System Console defualt instance
Description
This macro provides the default instance to be used by SYS_CONSOLE_PRINT and SYS_CONSOLE_MESSAGE to print the messages
Remarks
None.