1.2.4.4.15 STDXXX_FILENO Numbers
C
#define STDIN_FILENO 0 #define STDOUT_FILENO 1 #define STDERR_FILENO 2
Summary
Standard Input/Output/Error File Number Macros
Description
These macros provide the Standard Input, Output and Error File numbers aligned to unistd.h
Remarks
None.