1.1.8.4.16 DRV_SFDP_TRANSFER_STATUS Enum

1.1.8.4.16 C

typedef enum
{
    /* Transfer is being processed */
    DRV_SFDP_TRANSFER_BUSY,

    /* Transfer is successfully completed*/
    DRV_SFDP_TRANSFER_COMPLETED,

    /* Transfer had error*/
    DRV_SFDP_TRANSFER_ERROR_UNKNOWN,
} DRV_SFDP_TRANSFER_STATUS;

1.1.8.4.16 Summary

SFDP Driver Transfer Status.

1.1.8.4.16 Description

This data type will be used to indicate the current transfer status for SFDP driver.

1.1.8.4.16 Remarks

None.