1.1.8.4.17 DRV_SFDP_GEOMETRY Struct
1.1.8.4.17 C
typedef struct
{
uint32_t read_blockSize;
uint32_t read_numBlocks;
uint32_t numReadRegions;
uint32_t write_blockSize;
uint32_t write_numBlocks;
uint32_t numWriteRegions;
uint32_t erase_blockSize;
uint32_t erase_numBlocks;
uint32_t numEraseRegions;
uint32_t blockStartAddress;
} DRV_SFDP_GEOMETRY;
1.1.8.4.17 Summary
SFDP Device Geometry data.
1.1.8.4.17 Description
This data type will be used to get the geometry details of the SFDP-compliant Flash device discovered at runtime.
1.1.8.4.17 Remarks
None.