1.1.8.4.20 DRV_SFDP_INIT Structure
1.1.8.4.20 C
typedef struct
{
/* Identifies the PLIB API set to be used by the driver to access the
* peripheral. */
const DRV_SFDP_PLIB_INTERFACE *sfdpPlib;
} DRV_SFDP_INIT;1.1.8.4.20 Summary
SFDP Driver Initialization Data Structure.
1.1.8.4.20 Description
This structure contains the data required for initializing the SFDP driver. It holds a pointer to the PLIB interface structure that the driver will use to communicate with the Flash device.
1.1.8.4.20 Members
| Member | Description |
|---|---|
| sfdpPlib | Pointer to the PLIB API interface structure (DRV_SFDP_PLIB_INTERFACE) |
1.1.8.4.20 Example
const DRV_SFDP_PLIB_INTERFACE drvSFDPPlibAPI = {
.CommandWrite = QSPI_CommandWrite,
.RegisterRead = QSPI_RegisterRead,
.RegisterWrite = QSPI_RegisterWrite,
.MemoryRead = QSPI_MemoryRead,
.MemoryWrite = QSPI_MemoryWrite
};
const DRV_SFDP_INIT drvSFDPInitData =
{
.sfdpPlib = &drvSFDPPlibAPI,
};
SYS_MODULE_OBJ objectHandle = DRV_SFDP_Initialize((SYS_MODULE_INDEX)DRV_SFDP_INDEX,
(SYS_MODULE_INIT *)&drvSFDPInitData);1.1.8.4.20 Remarks
This structure must be populated and passed to the DRV_SFDP_Initialize() function during driver initialization. The sfdpPlib member should point to a properly initialized DRV_SFDP_PLIB_INTERFACE structure with valid function pointers to the peripheral library functions.