6.7.5.1 High-Voltage Programming
When programming the target AVR device in High-Voltage Programming mode, the clock settings are overridden, and the device is clocked directly from the STK600 controller. The clock selection switch can be set to any position.