6.7.5.3 Shared XTAL1/Port Pin
Some AVR devices have an XTAL1 pin, which can also be used as a regular I/O port pin. The routing card for these devices will connect the device pin to both the XTAL1 net and a port pin header on the STK600. Hence, to use the pin as an I/O port, the clock selection switch must be set to position INT to disconnect the clock drivers on STK600 from the pin.