2.8 Clock Configuration

  1. Start Clock Manager from Plugins drop-down menu.
    Figure 2-54. Start Clock Manager
  2. The application demo can work with default clock configuration:
    1. Verify that PLLACK0 is 20000000 Hz
    2. Verify that PLLACK1 is 200000000 Hz
    3. Verify that PLLABCK is 240000000 Hz
    4. Verify that MCK0 is 200000000 Hz
    5. Verify that MCK1 is 240000000 Hz
      Figure 2-55. Clock Configuration
Note: This setting is valid for PIC32CXMTG devices; other devices will have different clock settings. For additional information, refer to the device Data Sheet.