2.11 MCC Code Generation
When all the required Harmony components are added to the project and configured, it is time to generate the source files.
- Click Generate button in Project Resources window on left pane.
Figure 2-65. Generate Code
- Verify the completion of code
generation from Output - MPLAB Code Configurator window.
Figure 2-66. Generation Complete
- Generated files can be seen in
Projects window on left pane.
Figure 2-67. Generated Files