2.1 Create the First G3 Application Using PIC32CXMTG-EK, PL460-EK and ATREB215-XPRO-A
This tutorial demonstrates how to create a G3 Hybrid (PLC and RF) application project with MPLAB Harmony G3-PLC and G3-RF Drivers, G3 Stack Component, and MPLAB Harmony v3 modules, using MPLAB X IDE and MPLAB Code Configurator.
The tutorial implements a typical G3 application on a Microchip 32-bit microcontroller development board. This will guide the user through the steps to create such application.
Note: This guide demonstrates the creation of a G3 demo on the
PIC32CXMTG-EK board. These steps can be extended for other Microchip hardware
development boards supported in Harmony v3, by applying the device/board specific
configuration changes.