2.9 Pin Configuration

  1. Start Pin Configuration from Plugins drop-down menu.
    Figure 2-56. Start Pin Configuration
  2. Configure pins highlighted in yellow, the rest of pins are auto-configured by the SHD Main Board component.
    Figure 2-57. Pin Configuration (1)
    Figure 2-58. Pin Configuration (2)
    Figure 2-59. Pin Configuration (3)

    This configuration follows the Xplained-PRO and mikroBUS interfaces definition for PIC32CXMTG-EK board used on this example:

    Figure 2-60. PIC32CXMTG-EK Xplained-PRO
    Figure 2-61. PIC32CXMTG-EK mikroBUS