1.1 Design Requirements
(Ask a Question)The following table lists the hardware and software requirements for this demo design.
| Requirement | Version |
|---|---|
| Operating System | 64-bit Windows® 10 and 11 |
| Hardware | |
| Two PolarFire® Evaluation kits (MPF300TS-FCG1152I) | Rev D or later |
| Microchip PCIe Adapter card | PCIe-ROOTPORT-AD |
| Software | |
| Libero® SoC1 | For more information about the software versions used with this reference design, see the readme.txt file provided in the design files. |
| SoftConsole® | |
| Microchip FPGA_GUI_Pack2 | Version 1.0 |
Important:
- Libero® SmartDesign and configuration screenshots shown in this guide are for illustration purpose only. For latest updates, open the Libero design.
- Microchip FPGA_GUI_Pack includes the necessary run-time engine and drivers for the operation of Microchip FPGA Demo GUI applications.