10.2 Recommended Operating Conditions
Parameter | Rating |
---|---|
Operating temperature | -40°C to +125°C |
Storage temperature | -65°C to +150°C |
VDD | 3.3V ± 5% |
VANA | 3.3V ± 5% |
AVDD | 3.3V ± 5% |
Parameter | Rating |
---|---|
Operating temperature | -40°C to +125°C |
Storage temperature | -65°C to +150°C |
VDD | 3.3V ± 5% |
VANA | 3.3V ± 5% |
AVDD | 3.3V ± 5% |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.