10.3 I/O Characteristics

DC Input CharacteristicsOperating temperature: -40°C ≤ TA ≤ 125°C
Characteristic SymbolPin FunctionMinMaxUnitsConditions
Input low voltageVILRx pinsVSS0.2 VDDV
SDA, SCLVSS0.3 VDDV
Input high voltageVIHRx pins0.65 VDDVDDV
SDA, SCL0.65 VDD5.5V
Input leakage currentIILRx pins±1uAVSS ≤ Vpin ≤ VDD
MCLR±1uAVSS ≤ Vpin ≤ VDD
Note: Parameters are characterized, but not tested.
DC Output CharacteristicsOperating temperature: -40°C ≤ TA ≤ 125°C
Characteristic SymbolPin FunctionMinMaxUnitsConditions
Output low voltageVILTx, SDA, SCL, SYNC0.4VIOL ≤ 10 mA VDD = 3.3V
Output high voltageVIHTx, SDA, SCL, SYNC1.5(1)VIOH ≥ -14 mA VDD = 3.3V
2.0(1)VIOH ≥ -12 mA VDD = 3.3V
2.4(1)uAIOH ≥ -10 mA VDD = 3.3V
3.0(1)uAIOH ≥ -7 mA VDD = 3.3V
Note:
  1. Parameters are characterized, but not tested.