10.1 Absolute Maximum Ratings(†)
| Parameter | Rating | ||
|---|---|---|---|
| Ambient temperature | -40°C to +125°C | ||
| Storage temperature | -65°C to +150°C | ||
| Voltage on VDD with respect to VSS | 4V | ||
| Voltage on non I2C pins with respect to VSS | -0.3V to +3.6V | ||
| Voltage on I2C pins relative to VSS | -0.3V to +5.5V | ||
: (†) Stresses above those listed under “Absolute Maximum Ratings”
may cause permanent damage to the device. This is a stress rating only and
functional operation of the device at those or any other conditions above those
indicated in the operation listings of this specification is not implied. Exposure above
maximum rating conditions for extended periods may affect device reliability.
: (†) This device is sensitive to ESD damage and must be handled
appropriately. Failure to properly handle and protect the device in an application may
cause partial to complete failure of the device.