56.8.1 SERCOM in SPI Mode Timing (125°C)

Table 56-30. SPI Timing Characteristics and Requirements(1)
SymbolParameterConditions Min.Typ.Max.Units
tMISMISO setup to SCKHost, VDD>2.70V19.5--ns
Host, VDD>1.71V20--
tSOVMISO output valid SCKClient, VDD>2.70V16.5--ns
Client, VDD>1.71V25--
  1. These values are based on simulation, with capacitance load between 5pF and 20pF. These values are not covered by test limits in production.