55.3.2 Brown-Out Detectors (BOD) Characteristics (105°C)
DC CHARACTERISTICS | Standard Operating Conditions: VDDIO=VDDANA 1.71 V to 3.63V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +105°C | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min.(1) | Typical | Max.(2) | Units | Conditions |
REG1 | VBOD33 | VDDANA and VBAT BOD levels | 1.453 | — | 1.565 | V | ActiveLEVEL[7:0] = 0x00 (Min Value) , HYST[3:0] =0x02 |
1.598 | — | 1.719 | V | ActiveLEVEL[7:0] = 0x19 (Recommended Value) , HYST[3:0] =0x02 | |||
1.616 | — | 1.737 | V | ActiveLEVEL[7:0] = 0x1C (Fuse Value) , HYST[3:0] =0x02 | |||
2.925 | — | 3.316 | V | ActiveLEVEL[7:0] = 0xFF(3) (Max Value) , HYST[3:0] = 0x00 | |||
REG3 | VBOD33LEVEL_STEP | VBOD33 step size, LEVEL[7:0] | — | 6 | — | mV | |
REG4 | VBOD33HYST_STEP | VBOD33 Hysteresis step size, HYST[3:0] | — | 6 | — | mV | |
REG5 | TSTART(4) | Startup time (Time from enable to RDY) | — | 27 | — | µs |
Note:
- BOD- = VBOD(min) = (1.5 + (LEVEL[7:0] * VBOD33LEVEL_STEP))
- BOD+ = VBOD(max) = (VBOD(min) + (HYST[3:0] * VBOD33HYST_STEP))
- If a hysteresis value is programmed, the following equation must be respected to avoid any overflow on VBOD33(max): LEVEL[7:0] value < 255 - HYST[3:0] value.
- These values are based on design simulation, and not covered by production test limits or characterization.
DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO=VDDANA 1.71 V to 3.63V (unless otherwise
stated) Operating temperature -40°C ≤ TA ≤ +105°C | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min.(1) | Typical | Max.(2) | Units | Conditions |
REG7 | VBOD33 | VDDANA and VBAT BOD levels | 1.39 | — | 1.63 | V | ActiveLEVEL[7:0] = 0x00 (Min Value) , HYST[3:0] =0x02 |
1.52 | — | 1.8 | V | ActiveLEVEL[7:0] = 0x19 (Recommended Value) , HYST[3:0] =0x02 | |||
1.54 | — | 1.82 | V | ActiveLEVEL[7:0] = 0x1C (Fuse Value) , HYST[3:0] =0x02 | |||
2.8 | — | 3.28 | V | ActiveLEVEL[7:0] = 0xFF(3) (Max Value) , HYST[3:0] = 0x00 | |||
REG9 | VBOD33LEVEL_STEP | VBOD33 step size, LEVEL[7:0] | — | 6 | — | mV | |
REG10 | VBOD33HYST_STEP | VBOD33 Hysteresis step size, HYST[3:0] | — | 6 | — | mV | |
REG11 | TSTART(4) | Startup time (Time from enable to RDY) | — | 27 | — | µs |
Note:
- BOD- = VBOD(min) = (1.5 + (LEVEL[7:0] * VBOD33LEVEL_STEP))
- BOD+ = VBOD(max) = (VBOD(min) + (HYST[3:0] * VBOD33HYST_STEP))
- If a hysteresis value is programmed, the following equation must be respected to avoid any overflow on VBOD33(max): LEVEL[7:0] value < 255 - HYST[3:0] value.
- These are based on design simulation, and not covered by production test limits or characterization.
Symbol | CPU Mode | Conditions | TA | Typ. | Max | Units |
---|---|---|---|---|---|---|
IDD | Active / Idle | VDD = 1.8V | Max. 105°C Typ 25°C | 8.52 | 13.26 | µA |
VDD = 3.3V | 10.10 | 15.70 | ||||
Standby with BOD continuous normal mode | VDD = 1.8V | 4.71 | 6.74 | |||
VDD = 3.3V | 6.01 | 8.59 | ||||
Standby with BOD continuous low power mode or Hibernate mode | VDD = 1.8V | 0.15 | 0.25 | |||
VDD = 3.3V | 0.21 | 0.33 |