55.3.4 Digital to Analog Converter (DAC) Characteristics (105°C)

Table 55-13. Differential Mode (1)
SymbolParametersConditionsMin.Typ.Max.Unit
INLIntegral Non Linearity, Best Fit curve from 0x080 to 0xF7Fi12clk=12 MHz

VDDANA = 3.0V - External Ref = 2.0V

Cload = 50pF

-±2.4±3.4LSB
i12clk=12 MHz

VDDANA = 3.0V - 1V Internal Ref

Cload = 50pF

-±3.2±4.2
DNLDifferential Non Linearity, Best Fit curve from 0x080 to 0xF7Fi12clk=12 MHz

VDDANA = 3.0V - External Ref = 2.0V

Cload = 50pF

-±2.4±3.6
i12clk=12 MHz

VDDANA = 3.0V - 1V Internal Ref

Cload = 50pF

-±3.5±5.4
GerrGain ErrorExternal Reference voltage-±0.4±1.7% FSR
1.0V Internal Reference voltage-±0.8±8.5
OfferrOffset ErrorExternal Reference voltage-±13±44mV
1.0V Internal Reference voltage-±8±64
ENOBEffective Number Of BitsFs = 1 Ms/s - External Ref - CCTRL = 0x29.710.711.0Bits
SNRSignal to Noise ratio61.368.674.5dB
THDTotal Harmonic Distortion-82.3-72.5-58.9dB
Note:
  1. These values are based on characterization. These values are not covered by test limits in production.
Table 55-14. Single-Ended Mode (1)
SymbolParametersConditionsMin.Typ.Max.Unit
INLIntegral Non Linearity, Best Fit curve from 0x080 to 0xF7Fi12clk=12 MHz

VDDANA = 3.0V - External Ref = 2.0V

Cload = 50pF

-±2.7±4.0LSB
i12clk=12 MHz

VDDANA = 3.0V - 1V Internal Ref

Cload = 50pF

-±5.2±8.7
DNLDifferential Non Linearity, Best Fit curve from 0x080 to 0xF7Fi12clk=12 MHz

VDDANA = 3.0V - External Ref = 2.0V

Cload = 50pF

-±3.5±6.1
i12clk=12 MHz

VDDANA = 3.0V - 1V Internal Ref

Cload = 50pF

-±6.4±9.4
GerrGain ErrorExternal Reference voltage-±0.3±1.6% FSR
1.0V Internal Reference voltage-±0.8±8.6
OfferrOffset ErrorExternal Reference voltage-±7±25mV
1.0V Internal Reference voltage-±2±19
ENOBEffective Number of BitsFs = 1 Ms/s - External Ref - CCTRL = 0x29.110.310.8Bits
SNRSignal to Noise Ratio63.568.674.5dB
THDTotal Harmonic Distortion-82.3-72.8-61.0dB
Note:
  1. These values are based on characterization. These values are not covered by test limits in production.
Table 55-15. Power Consumption
SymbolParametersConditionsTAMin.Typ.Max.Unit
IDDANADifferential Mode, DC supply current, 2 output channels - without loadfs = 1 Msps, CCTR L= 0x2, VREF > 2.4V, VDD = 3.3VMax. 105°C

Typ. 25°C

-384593µA
fs = 10 ksps, CCTRL = 0x0, VREF < 2.4V, VDD= 3.3V-283457
Single-Ended Mode, DC supply current, 2 output channels - without loadfs = 1 Msps, CCTRL = 0x2, VREF > 2.4V, VDD = 3.3V-306493µA
fs = 10 ksps, CCTRL = 0x0, VREF < 2.4V, VDD = 3.3V-230369