55.3.6 PTC Characteristics

The values in the following Power Consumption table are measured values of power consumption under the following conditions:

Operating Conditions:

VDD = 3.0V

Clocks

DFLL48M used as main clock source, running undivided at 48 MHz

CPU is running on flash with 2 wait states, at 48 MHz

PTC running at 4 MHz

PTC Configuration

Mutual-capacitance mode

One touch channel

System Configuration

Standby Sleep mode enabled

RTC running on ULP32K: used to define the PTC scan rate, through the event system

RTC interrupts (wakeup) the CPU to perform PTC scans

Table 55-18. Power Consumption (1)
SymbolParametersPTC scan rate (msec)OversamplesTATyp.MaxUnits
IDDCurrent Consumption 104Max 105°C Typ 25°C1372174µA
161462194
504772098
16792104
1004682092
16692095
2004642086
16652089
Note:
  1. These are based on characterization.