51.9.4 Interrupt Enable Set

Name: INTENSET
Offset: 0x10
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
   TXUR1 TXUR0   TXRDY1 TXRDY0  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
   RXOR1 RXOR0   RXRDY1 RXRDY0  
Access R/WR/WR/WR/W 
Reset 0000 

Bits 12, 13 – TXURx  Transmit Underrun x Interrupt Enable [x=1..0]

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will set the Transmit Underrun Interrupt Enable bit, which enables the Transmit Underrun interrupt.

ValueDescription
0 The Transmit Underrun interrupt is disabled.
1 The Transmit Underrun interrupt is enabled.

Bits 8, 9 – TXRDYx  Transmit Ready x Interrupt Enable [x=1..0]

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will set the Transmit Ready Interrupt Enable bit, which enables the Transmit Ready interrupt.

ValueDescription
0 The Transmit Ready interrupt is disabled.
1 The Transmit Ready interrupt is enabled.

Bits 4, 5 – RXORx  Receive Overrun x Interrupt Enable [x=1..0]

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will set the Receive Overrun Interrupt Enable bit, which enables the Receive Overrun interrupt.

ValueDescription
0 The Receive Overrun interrupt is disabled.
1 The Receive Overrun interrupt is enabled.

Bits 0, 1 – RXRDYx  Receive Ready x Interrupt Enable [x=1..0]

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will set the Receive Ready Interrupt Enable bit, which enables the Receive Ready interrupt.

ValueDescription
0 The Receive Ready interrupt is disabled.
1 The Receive Ready interrupt is enabled.