51.6.2.1.1 Client Mode

In Client mode, the Serial Clock and Frame Sync (Word Select in I2S mode and Frame Sync in TDM mode) are driven by an external host. SCKn and FSn pins are inputs and no generic clock is required by the I2S.