6.2.8.5 TCC IOSET Configurations

The following tables lists each IOSET Pins for each TCC instance.

Table 6-28. TCC0 IO SET Configuration
TCC SignalIOSET 1 PINsIOSET 2 PINsIOSET 3 PINsIOSET 4 PINsIOSET 5 PINsIOSET 6 PINs
WO0PA08PC04PC10PC16PB12PA20
WO1PA09PD08PC11PC17PB13PA21
WO2PA10PD09PC12PC18PB14PA22
WO3PA11PD10PC13PC19PB15PA23
WO4PB10PD11PC14PC20PA16PB16
WO5PB11PD12PC15PC21PA17PB17
WO6PA12PC22PA18PB30N/A(1)N/A(1)
WO7PA13PC23PA19PB31N/A(1)N/A(1)
Note: 1. The signal is available, but the edges are not aligned wrt. the other signals as specified.
Table 6-29. TCC1 IO SET Configuration
TCC SignalIOSET 1 PINsIOSET 2 PINsIOSET 3 PINsIOSET 4 PINsIOSET 5 PINs
WO0PA16PD20PB18PB10PC14
WO1PA17PD21PB19PB11PC15
WO2PA18PB20PB26PA12PA14
WO3PA19PB21PB27PA13PA15
WO4PA20PB28PA08PC10N/A(1)
WO5PA21PB29PA09PC11N/A(1)
WO6PA22PA10PC12N/A(1)N/A(1)
WO7PA23PA11PC13N/A(1)N/A(1)
Note: 1. The signal is available, but the edges are not aligned wrt. the other signals as specified.
Table 6-30. TCC2 IO SET Configuration
TCC SignalIOSET 1 PINsIOSET 2 PINs
WO0PA14PA30
WO1PA15PA31
WO2PA24PB02
Table 6-31. TCC3 IO SET Configuration
TCC SignalIOSET 1 PINsIOSET 2 PINs
WO0PB12PB16
WO1PB13PB17
Table 6-32. TCC4 IO SET Configuration
TCC SignalIOSET 1 PINsIOSET 2 PINs
WO0PB14PB30
WO1PB15PB31