28.8.13 DPLL Ratio Control

Refer to the Synchronization section in the Clock System Overview chapter for details on the functionality of this register.
Name: DPLLRATIO
Offset: 0x34 + n*0x14 [n=0..1]
Reset: 0x00000000
Property: PAC Write-Protection, Write-Synchronized

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
    LDRFRAC[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
    LDR[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 LDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 20:16 – LDRFRAC[4:0] Loop Divider Ratio Fractional Part

Write these bits to set the fractional part of the frequency multiplier. Due to synchronization there is a delay between writing to DPLLnRATIO.LDRFRAC[4:0] and the effect on the DPLLn output clock. The value written DPLLnRATIO.LDRFRAC[4:0] will be read back immediately and the DPLLRATIO bit in the synchronization busy register, DPLLnSYNCBUSY.DPLLRATIO, will be set. DPLLnSYNCBUSY.DPLLRATIO will be cleared when the operation is completed.

Bits 12:0 – LDR[12:0] Loop Divider Ratio

Write these bits to set the integer part of the frequency multiplier. The value written DPLLnRATIO.LDR[3:0] will be read back immediately and the DPLLRATIO bit in the synchronization busy register, DPLLnSYNCBUSY.DPLLRATIO, will be set. DPLLnSYNCBUSY.DPLLRATIO will be cleared when the operation is completed.