28.8.4 Interrupt Flag Status and Clear
Name: | INTFLAG |
Offset: | 0x0C |
Reset: | 0x00000000 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DPLL1LDRTO | DPLL1LTO | DPLL1LCKF | DPLL1LCKR | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DPLL0LDRTO | DPLL0LTO | DPLL0LCKF | DPLL0LCKR | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DFLLRCS | DFLLLCKC | DFLLLCKF | DFLLOOB | DFLLRDY | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
XOSCFAIL1 | XOSCFAIL0 | XOSCRDY1 | XOSCRDY0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 27 – DPLL1LDRTO DPLL1 Loop Divider Ratio Update Complete
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the DPLL1 Loop Divider Ratio Update Complete bit in the Status register (STATUS.DPLL1LDRTO) and will generate an interrupt request if INTENSET.DPLL1LDRTO is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DPLL1 Loop Divider Ratio Update Complete interrupt flag.
Bit 26 – DPLL1LTO DPLL1 Lock Timeout
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the DPLL1 Lock Timeout bit in the Status register (STATUS. DPLL1LTO) and will generate an interrupt request if INTENSET.DPLL1LTO is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DPLL1 Lock Timeout interrupt flag.
Bit 25 – DPLL1LCKF DPLL1 Lock Fall
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the DPLL1 Lock Fall bit in the Status register (STATUS.DPLL1LCKF) and will generate an interrupt request if INTENSET.DPLL1LCKF is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DPLL1 Lock Fall interrupt flag.
Bit 24 – DPLL1LCKR DPLL1 Lock Rise
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the DPLL1 Lock Rise bit in the Status register (STATUS. DPLL1LCKR) and will generate an interrupt request if INTENSET.DPLL1LCKR is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DPLL1 Lock Rise interrupt flag.
Bit 19 – DPLL0LDRTO DPLL0 Loop Divider Ratio Update Complete
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the DPLL0 Loop Divider Ratio Update Complete bit in the Status register (STATUS.DPLL0LDRTO) and will generate an interrupt request if INTENSET.DPLL0LDRTO is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DPLL0 Loop Divider Ratio Update Complete interrupt flag.
Bit 18 – DPLL0LTO DPLL0 Lock Timeout
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the DPLL0 Lock Timeout bit in the Status register (STATUS. DPLL0LTO) and will generate an interrupt request if INTENSET.DPLL0LTO is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DPLL0 Lock Timeout interrupt flag.
Bit 17 – DPLL0LCKF DPLL0 Lock Fall
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the DPLL0 Lock Fall bit in the Status register (STATUS.DPLL0LCKF) and will generate an interrupt request if INTENSET.DPLL0LCKF is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DPLL0 Lock Fall interrupt flag.
Bit 16 – DPLL0LCKR DPLL0 Lock Rise
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the DPLL0 Lock Rise bit in the Status register (STATUS. DPLL0LCKR) and will generate an interrupt request if INTENSET.DPLL0LCKR is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DPLL0 Lock Rise interrupt flag.
Bit 12 – DFLLRCS DFLL Reference Clock Stopped
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the DFLL Reference Clock Stopped bit in the Status register (STATUS. DFLLRCS) and will generate an interrupt request if INTENSET.DFLLRCS is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DFLL Reference Clock Stopped interrupt flag.
Bit 11 – DFLLLCKC DFLL Lock Coarse
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the DFLL Lock Coarse bit in the Status register (STATUS.DFLLLCKC) and will generate an interrupt request if INTENSET.DFLLLCKC is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DFLL Lock Coarse interrupt flag.
Bit 10 – DFLLLCKF DFLL Lock Fine
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the DFLL Lock Fine bit in the Status register (STATUS.DFLLLCKF) and will generate an interrupt request if INTENSET.DFLLLCKF is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DFLL Lock Fine interrupt flag.
Bit 9 – DFLLOOB DFLL Out Of Bounds
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the DFLL Out Of Bounds bit in the Status register (STATUS.DFLLOOB) and will generate an interrupt request if INTENSET.DFLLOOB is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DFLL Out Of Bounds interrupt flag.
Bit 8 – DFLLRDY DFLL Ready
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the DFLL Ready bit in the Status register (STATUS.DFLLRDY) and will generate an interrupt request if INTENSET.DFLLRDY is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DFLL Ready interrupt flag.
Bits 2, 3 – XOSCFAIL XOSCn Clock Failure
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the XOSCn Clock Failure bit in the Status register (STATUS.XOSCFAILn) and will generate an interrupt request if INTENSET.XOSCFAILn is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the XOSCn Clock Failure interrupt flag.
Bits 0, 1 – XOSCRDY XOSCn Ready
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the XOSC0 Ready bit in the Status register (STATUS.XOSCRDYn) and will generate an interrupt request if INTENSET.XOSCRDYn is '1'.
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the XOSCn Ready interrupt flag.