56.5.1 Power-On Reset (POR) Characteristics (125°C)

Table 56-5. POR Characteristics
SymbolParametersMin.Typ.Max.Unit
VPOT+Voltage threshold Level on VDDIO rising1.52-1.65V
VPOT-Voltage threshold Level on VDDIO falling0.97-1.36V
Figure 56-1. POR Operating Principle
Note: The shaded area indicates that the device is in a Reset state.