24.9.18 GMAC RX Partial Store and Forward Register
| Name: | RPSF |
| Offset: | 0x044 |
| Reset: | 0x00000FFF |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ENRXP | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RPB1ADR[9:8] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 1 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RPB1ADR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bit 31 – ENRXP Enable RX Partial Store and Forward Operation
Bits 9:0 – RPB1ADR[9:0] Receive Partial Store and Forward Address
Watermark value. Reset = 1.