24.9.65 GMAC 65 to 127 Byte Frames Received Register

Name: TBFR127
Offset: 0x16C
Reset: 0x00000000
Property: Read-Only

Bit 3130292827262524 
 NFRX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 NFRX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 NFRX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 NFRX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – NFRX[31:0] 65 to 127 Byte Frames Received without Error

This bit field counts the number of 65 to 127 byte frames successfully received without error. Excludes pause frames, and is only incremented if the frame is successfully filtered and copied to memory.