24.9.19 GMAC RX Jumbo Frame Max Length Register

Name: RJFML
Offset: 0x048
Reset: 0x00003FFF
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   FML[13:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 
Bit 76543210 
 FML[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 13:0 – FML[13:0] Frame Max Length

Rx jumbo frame maximum length.