3.2.1.1 Enable/Disable
Each region can be enabled or disabled. Disabled regions have no effect on the memory or device behavior. Enabled regions apply the defined configurations to the defined Flash memory ranges.
Each region can be enabled or disabled. Disabled regions have no effect on the memory or device behavior. Enabled regions apply the defined configurations to the defined Flash memory ranges.
DS70005651A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.