3.2.1.5 Write Permission

A region of memory can give/restrict permission for writing the Flash memory. Attempts to erase or write to a Flash region with write restrictions will produce an error code in the Flash operation registers.