2.5.4.22 USB_CDC_DESCRIPTOR_TYPE Enumeration

C

typedef enum {
  USB_CDC_DESC_CS_INTERFACE = 0x24,
  USB_CDC_DESC_CS_ENDPOINT = 0x25
} USB_CDC_DESCRIPTOR_TYPE;

Summary

CDC descriptor type.

This enumeration identifies the descriptor types in the CDC.

Remarks

This value goes into the bDescriptorType of CDC functional descriptor.