2.5.4.19 USB_DEVICE_CDC_FUNCTION_DRIVER Macro

C

#define USB_DEVICE_CDC_FUNCTION_DRIVER 

Summary

USB Device CDC Function Driver Function Pointer

This is the USB Device CDC Function Driver Function pointer. This should registered with the device layer in the function driver registration table.

Remarks

None.